15.11.2024 6:16:26 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3SE5232-0LK15-1AN7
Product
Position switch Plastic enclosure according to EN 50047, 31 mm, Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts, Twist lever, 35 mm long right/left adjustable, with plastic roller 19 mm, customized: Twist lever on Cover (turned by 180°) assembled and in clockwise at an angle: 70°
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3SE5232-0LK15-1AN7
Descripción de producto Position switch Plastic enclosure according to EN 50047, 31 mm, Device connection 1 x (M20 x 1.5) 1 NO/2 NC quick action contacts, Twist lever, 35 mm long right/left adjustable, with plastic roller 19 mm, customized: Twist lever on Cover (turned by 180°) assembled and in clockwise at an angle: 70°
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 41K / 41K
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal LA------
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 0,116 Kg
Dimensión de empaquetado 66,00 x 152,00 x 45,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047621050195
UPC Not available
Commodity code 85365080
LKZ_FDB/ CatalogID CC-IC10
Grupo de productos 5317
Group Code R711
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.07.2006
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Imidazolidine-2-thione (2-imidazoline-2-thiol)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-27-06-01
eClass 14 27-27-06-01
eClass 6 27-27-06-01
eClass 7.1 27-27-06-01
eClass 8 27-27-06-01
eClass 9 27-27-06-01
eClass 9.1 27-27-06-01
ETIM 7 EC000030
ETIM 8 EC000030
ETIM 9 EC000030
IDEA 4 5202
UNSPSC 15 39-12-22-13
|
Compre producto
Cantidad 1 Piece
;