18.11.2024 2:19:54 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3SU1851-0AA00-0AJ1
Product
Enclosure for command devices, 22 mm, round, metal enclosure, gray enclosure top, with protective collar, rotated by 90°, for 5 padlocks, for horizontal installation, and mushroom diameter 60 mm, 1 control point, without equipment, floor mounting, left and right each 1xM20
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3SU1851-0AA00-0AJ1
Descripción de producto Enclosure for command devices, 22 mm, round, metal enclosure, gray enclosure top, with protective collar, rotated by 90°, for 5 padlocks, for horizontal installation, and mushroom diameter 60 mm, 1 control point, without equipment, floor mounting, left and right each 1xM20
Familia de producto Cajas vacías
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 41J / 41J
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 0,571 Kg
Dimensión de empaquetado 98,00 x 94,00 x 129,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047621054902
UPC Not available
Commodity code 85389099
LKZ_FDB/ CatalogID CC-IC10
Grupo de productos 5452
Group Code R711
País de origen China
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.10.2014
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-37-12-05
eClass 14 27-37-12-05
eClass 6 27-37-12-05
eClass 7.1 27-37-12-05
eClass 8 27-37-12-05
eClass 9 27-37-12-05
eClass 9.1 27-37-12-05
ETIM 7 EC000200
ETIM 8 EC000200
ETIM 9 EC000200
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Compre producto
Cantidad 1 Piece
;