01.10.2024 1:21:11 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3VA2340-5KQ32-0AF0
Product
circuit breaker 3VA2 IEC Frame 400 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection ETU860, LSIG, In=400 A overload protection Ir=160 A...400 A short-circuit protection Isd=0.6..10x In, Ii=1.5..10x In neutral conductor protection optionally with external current transformer, up to 160% ground-fault protection, can be switched off Ig=0.2...1 x In, tg=0.05-0.8s 1 auxiliary switch HQ 1 trip alarm switch HQ
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3VA2340-5KQ32-0AF0
Descripción de producto circuit breaker 3VA2 IEC Frame 400 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection ETU860, LSIG, In=400 A overload protection Ir=160 A...400 A short-circuit protection Isd=0.6..10x In, Ii=1.5..10x In neutral conductor protection optionally with external current transformer, up to 160% ground-fault protection, can be switched off Ig=0.2...1 x In, tg=0.05-0.8s 1 auxiliary switch HQ 1 trip alarm switch HQ
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 12P / 1CB
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal LOA-----
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 4,785 Kg
Dimensión de empaquetado 165,00 x 265,00 x 170,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4042949331209
UPC Not available
Commodity code 85362090
LKZ_FDB/ CatalogID LV10.1
Grupo de productos 5374
Group Code P360
País de origen Chequia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 10.03.2020
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 1200 27-37-04-09
eClass 1400 27-37-04-09
eClass 600 27-37-04-09
eClass 710 27-37-04-09
eClass 800 27-37-04-09
eClass 900 27-37-04-09
eClass 910 27-37-04-09
ETIM 700 EC000228
ETIM 800 EC000228
ETIM 900 EC000228
IDEA 400 4850
UNSPSC 1500 39-12-16-01
|
Compre producto
Cantidad 1 Piece
;