14.11.2024 9:32:57 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
3WA9111-0BA23
Product
Accessory Circuit breaker 3WA, Interlocking for mechanical Open/Close with IKON lock Set each consisting of 2 transparent covers for sealing or for attaching padlocks + cover with 6.35 mm hole + lock mount for safety lock for key operation IKON lock
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 3WA9111-0BA23
Descripción de producto Accessory Circuit breaker 3WA, Interlocking for mechanical Open/Close with IKON lock Set each consisting of 2 transparent covers for sealing or for attaching padlocks + cover with 6.35 mm hole + lock mount for safety lock for key operation IKON lock
Familia de producto Accesorios y repuestos 3WA1
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 12O / 1CE
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 0,232 Kg
Dimensión de empaquetado 90,00 x 140,00 x 61,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4001869579177
UPC Not available
Commodity code 85389099
LKZ_FDB/ CatalogID LV10
Grupo de productos X01C
Group Code P360
País de origen Chequia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.07.2020
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
|
Compre producto
Cantidad 1 Piece
;