Accessory Circuit breaker 3WA, Mutual mechanical interlocking with 2 m bowden cable for guide frame necessary once for each circuit breaker, only usable at separat ordered guide frame Spare part for Z-option R56
Número de artículo (número de mercado) |
3WA9111-0BB23 |
Descripción de producto |
Accessory Circuit breaker 3WA, Mutual mechanical interlocking with 2 m bowden cable for guide frame necessary once for each circuit breaker, only usable at separat ordered guide frame Spare part for Z-option R56
|
Familia de producto |
Accesorios y repuestos 3WA1 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
12O / 1CE |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : N |
Plazo de entrega estándar ex-works (Días útiles) |
5 Día/Días |
Peso neto (kg) |
1,451622 Kg |
Dimensión de empaquetado |
90,00 x 140,00 x 61,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4001869579467 |
UPC |
Not available |
Commodity code |
85389099 |
LKZ_FDB/ CatalogID |
LV10 |
Grupo de productos |
X01C |
Group Code |
P360 |
País de origen |
Chequia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2020 |
Clase de producto |
B: retorno restringido, póngase en contacto con su contacto partner de Siemens |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-37-13-92 |
eClass |
14 |
27-37-13-92 |
eClass |
6 |
27-37-92-01 |
eClass |
7.1 |
27-37-92-01 |
eClass |
8 |
27-37-92-01 |
eClass |
9 |
27-37-92-01 |
eClass |
9.1 |
27-37-92-01 |
ETIM |
7 |
EC002498 |
ETIM |
8 |
EC002498 |
ETIM |
9 |
EC002498 |
|
|
|
|