Lightning arrester Type 1, 1-pole, for 2-wire networks (L, pen), UC 800V AC with remote signaling No modular installation device
Número de artículo (número de mercado) |
5SD7411-2 |
Descripción de producto |
Lightning arrester Type 1, 1-pole, for 2-wire networks (L, pen), UC 800V AC with remote signaling No modular installation device
|
Familia de producto |
Unidades básicas |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
12G / 1BK |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
L-B----- |
Regulaciones de control de exportación |
AL : N / ECCN : N |
Plazo de entrega estándar ex-works (Días útiles) |
3 Día/Días |
Peso neto (kg) |
3,521 Kg |
Dimensión de empaquetado |
257,00 x 348,00 x 66,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4001869451916 |
UPC |
Not available |
Commodity code |
85363090 |
LKZ_FDB/ CatalogID |
LV10.1 |
Grupo de productos |
5524 |
Group Code |
P310 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.03.2012 |
Clase de producto |
B: retorno restringido, póngase en contacto con su contacto partner de Siemens |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
N,N-dimethylacetamide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-17-90-90 |
eClass |
14 |
27-17-90-90 |
eClass |
9.1 |
27-13-08-05 |
ETIM |
7 |
EC000941 |
ETIM |
8 |
EC000941 |
ETIM |
9 |
EC000941 |
|
|
|
|