***SPARE PART*** ***SPARE PART*** SIPLUS ET 200MP IM 155-5 PN ST -40 ... +70°C with conformal coating based on 6ES7155-5AA00-0AB0 . PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP "ELEKTRONIKMODULES; UP TO 12" IO-MODULES WITHOUT ADDITIONAL "PS; UP TO 30 IO- MODULES WITH" "ADDITIONONAL PS SHARED DEVICE;" "MRP; IRT >=0.25MS;" "ISOCHRONICITY FW-UPDATE;" "I&M0...3; FSU WITH 500MS"
Notas
Número de artículo (número de mercado) |
6AG1155-5AA00-7AB0 |
Descripción de producto |
***SPARE PART*** ***SPARE PART*** SIPLUS ET 200MP IM 155-5 PN ST -40 ... +70°C with conformal coating based on 6ES7155-5AA00-0AB0 . PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP "ELEKTRONIKMODULES; UP TO 12" IO-MODULES WITHOUT ADDITIONAL "PS; UP TO 30 IO- MODULES WITH" "ADDITIONONAL PS SHARED DEVICE;" "MRP; IRT >=0.25MS;" "ISOCHRONICITY FW-UPDATE;" "I&M0...3; FSU WITH 500MS"
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM500:Suspendido el producto limitado o fin de soporte PLM |
Fecha efectiva de PLM |
Fin del ciclo de vida de producto desde: 0 |
Notas |
|
Succesor |
6AG1155-5AA01-7AB0 |
Descripción del sucesor |
Not available |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
474 / 474 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : EAR99H / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
49 Día/Días |
Peso neto (kg) |
0,350 Kg |
Dimensión de empaquetado |
43,00 x 154,00 x 149,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
0 Piece |
Cantidad por paquete |
1 |
EAN |
4042948655955 |
UPC |
887621702557 |
Commodity code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Grupo de productos |
4657 |
Group Code |
R740 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.09.2014 |
Clase de producto |
B: retorno restringido, póngase en contacto con su contacto partner de Siemens |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|