***Spare part*** SIPLUS NET CP 343-1 Advanced for medial exposure with conformal coating based on 6GK7343-1GX30-0XE0. Communications processor for Connection of SIMATIC S7-300CPU to Ind. Ethernet:PROFINET IO- Controller or/and IO-Device RT and IRT, MRP, PROFINET CBA TCP/IP,ISO,UDP,S7 COM, S5-comp. KOM.(Send/Receive)M.Fetch/Write with and without RFC 1006, MULTICAST Diagnostic extension,SNMP,DHCP, FTP client/server, Email, Data storage on C plug PROFINET-SS 2x RJ45(10/100 Mbit) SWITCH, Gigabit interface 1x RJ45 (10/100/1000 MB)
Notas
Número de artículo (número de mercado) |
6AG1343-1GX30-4XE0 |
Descripción de producto |
***Spare part*** SIPLUS NET CP 343-1 Advanced for medial exposure with conformal coating based on 6GK7343-1GX30-0XE0. Communications processor for Connection of SIMATIC S7-300CPU to Ind. Ethernet:PROFINET IO- Controller or/and IO-Device RT and IRT, MRP, PROFINET CBA TCP/IP,ISO,UDP,S7 COM, S5-comp. KOM.(Send/Receive)M.Fetch/Write with and without RFC 1006, MULTICAST Diagnostic extension,SNMP,DHCP, FTP client/server, Email, Data storage on C plug PROFINET-SS 2x RJ45(10/100 Mbit) SWITCH, Gigabit interface 1x RJ45 (10/100/1000 MB)
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM500:Suspendido el producto limitado o fin de soporte PLM |
Fecha efectiva de PLM |
Fin del ciclo de vida de producto desde: 0 |
Notas |
|
Succesor |
6AG1343-1GX31-4XE0 |
Descripción del sucesor |
SIPLUS NET CP 343-1 Advanced based on 6GK7343-1GX31-0XE0 with conformal coating, 0…+60 °C, for connection of the SIMATIC S7-300 CPU to Ind. Ethernet; PROFINET IO controller and/or IO Device; RT and RT and IRT IRT, MRP, PROFINET CBA; TCP/IP ISO, UDP, S7 communication, S5-compatible communication, (send/receive) with fetch/write with and without RFC 1006, multicast diagnostics extension,SNMP,DHCP, FTP client/server, email, Gigabit-SS1X RJ45 (10/100/1000); PROFINET interface 2x RJ45(10/100 Mbit) PROFINET CBA; security |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
471 / 471 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
Bajo petición |
Peso neto (kg) |
0,503 Kg |
Dimensión de empaquetado |
13,70 x 14,60 x 10,60 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
0 Piece |
Cantidad por paquete |
1 |
EAN |
4042948520420 |
UPC |
Not available |
Commodity code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Grupo de productos |
4395 |
Group Code |
R740 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.01.2012 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|