***Spare part*** SIPLUS S7-400 rack UR2 Alu for medial exposure with conformal coating based on 6ES7400-1JA11-0AA0 . central and distributed with 9 slots, 2 redundant PS can be plugged in
Notas
Número de artículo (número de mercado) |
6AG1400-1JA11-4AA0 |
Descripción de producto |
***Spare part*** SIPLUS S7-400 rack UR2 Alu for medial exposure with conformal coating based on 6ES7400-1JA11-0AA0 . central and distributed with 9 slots, 2 redundant PS can be plugged in
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM500:Suspendido el producto limitado o fin de soporte PLM |
Fecha efectiva de PLM |
Fin del ciclo de vida de producto desde: 0 |
Notas |
|
Succesor |
6AG1400-1JA11-7AA0 |
Descripción del sucesor |
SIPLUS S7-400 rack UR2 9-slot alu based on 6ES7400-1JA11-0AA0 with conformal coating, -25…+70 °C, central and distributed 2 redundant PS can be plugged in |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
474 / 474 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
Bajo petición |
Peso neto (kg) |
1,818 Kg |
Dimensión de empaquetado |
27,30 x 39,50 x 5,10 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
0 Piece |
Cantidad por paquete |
1 |
EAN |
4042948545430 |
UPC |
Not available |
Commodity code |
85389099 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Grupo de productos |
4399 |
Group Code |
R740 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliance in clarification |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|