SIPLUS PCS 7 CPU 410-5H bundle based on 6ES7654-5CQ00-0XF0 with conformal coating, -25…+70 °C, Process Automation for S7-400 and S7-400H with System Expansion Card more than 2000 process objects
Número de artículo (número de mercado) |
6AG1654-5CQ00-7XF0 |
Descripción de producto |
SIPLUS PCS 7 CPU 410-5H bundle based on 6ES7654-5CQ00-0XF0 with conformal coating, -25…+70 °C, Process Automation for S7-400 and S7-400H with System Expansion Card more than 2000 process objects
|
Familia de producto |
Sistemas de automatización de alta disponibilidad |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
474 / 474 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : 9N9999 |
Plazo de entrega estándar ex-works (Días útiles) |
45 Día/Días |
Peso neto (kg) |
0,001 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4047618058203 |
UPC |
Not available |
Commodity code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Grupo de productos |
4656 |
Group Code |
R151 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 10.01.2015 |
Clase de producto |
D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente) |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-24-22-19 |
eClass |
14 |
27-24-22-19 |
eClass |
6 |
27-24-22-19 |
eClass |
7.1 |
27-24-22-19 |
eClass |
8 |
27-24-22-19 |
eClass |
9 |
27-24-22-19 |
eClass |
9.1 |
27-24-22-19 |
ETIM |
7 |
EC002581 |
ETIM |
8 |
EC002581 |
ETIM |
9 |
EC002581 |
IDEA |
4 |
3578 |
UNSPSC |
15 |
32-15-17-07 |
|
|
|
|