***spare part*** SIPLUS NET MD720-3 based on 6NH9720-3AA00 with conformal coating, -25…+70 °C, approval only for Europe, GSM/GPRS modem; mobile radio modem with RS232 interface; for the GSM services CSD, GPRS, SMS; Quadband GSM; AT command interface; automatic GPRS connection setup; incl. gender changer for RS-232/PPI-Adapter; manual on CD-ROM,in German and English
Notas
Número de artículo (número de mercado) |
6AG1720-3AA00-7AA0 |
Descripción de producto |
***spare part*** SIPLUS NET MD720-3 based on 6NH9720-3AA00 with conformal coating, -25…+70 °C, approval only for Europe, GSM/GPRS modem; mobile radio modem with RS232 interface; for the GSM services CSD, GPRS, SMS; Quadband GSM; AT command interface; automatic GPRS connection setup; incl. gender changer for RS-232/PPI-Adapter; manual on CD-ROM,in German and English
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM490:Inicio del último año de apoyo |
Fecha efectiva de PLM |
Producto descontinuado desde: 0 |
Notas |
|
Succesor |
6AG1720-3AA01-7XX0 |
Descripción del sucesor |
SIPLUS NET MD720 2G based on 6NH9720-3AA01-0XX0 with conformal coating, -25…+70 °C, GSM/GPRS, 2G mobile radio modem with RS-232 interface; for GSM services CSD, GPRS, SMS; Quadband GSM; AT command interface; observe national approvals! automatic GPRS connection setup; incl. gender changer for RS-232/PPI adapter |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
S20 / 2ET |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
45 Día/Días |
Peso neto (kg) |
0,283 Kg |
Dimensión de empaquetado |
14,90 x 17,20 x 7,40 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4042948538708 |
UPC |
Not available |
Commodity code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Grupo de productos |
4395 |
Group Code |
R151 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.01.2012 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|