25.11.2024 2:37:01 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AG2124-0QC13-1AX0
Product
Imagen similar
SIPLUS HMI TP1500 outdoor rail based on 6AV2124-0QC13-0AX0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), touch operation, 15" widescreen TFT display, 16 million colors,PROFINET interface,MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable WinCC Comfort V13 SP1 and higher, HSP
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG2124-0QC13-1AX0
Descripción de producto SIPLUS HMI TP1500 outdoor rail based on 6AV2124-0QC13-0AX0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), touch operation, 15" widescreen TFT display, 16 million colors,PROFINET interface,MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable WinCC Comfort V13 SP1 and higher, HSP
Familia de producto SIPLUS HMI Comfort Panels Outdoor RAIL
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 471 / 471
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 45 Día/Días
Peso neto (kg) 5,616 Kg
Dimensión de empaquetado 52,00 x 66,50 x 22,00
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047618084905
UPC 804766727658
Commodity code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Grupo de productos 4C01
Group Code R151
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 21.07.2017
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-33-02-01
eClass 14 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
ETIM 9 EC001412
IDEA 4 6607
UNSPSC 15 43-21-15-06
|
Compre producto
Cantidad 1 Piece
;