25.11.2024 3:18:27 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AG2136-6PA00-1BC0
Product
SIPLUS ET 200SP F-PM-E 24VDC/8A PPM rail based on 6ES7136-6PA00-0BC0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe power module PROFIsafe, 24 V DC safe shutdown of DQ and F-DQ up to PL D/SIL2 or PL E/SIL3 2 safe digital inputs 1 safe digital output PPM
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG2136-6PA00-1BC0
Descripción de producto SIPLUS ET 200SP F-PM-E 24VDC/8A PPM rail based on 6ES7136-6PA00-0BC0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe power module PROFIsafe, 24 V DC safe shutdown of DQ and F-DQ up to PL D/SIL2 or PL E/SIL3 2 safe digital inputs 1 safe digital output PPM
Familia de producto SIPLUS extreme RAIL Módulos de seguridad especiales
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 473 / 473
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 45 Día/Días
Peso neto (kg) 0,084 Kg
Dimensión de empaquetado 6,60 x 8,90 x 3,80
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047618072605
UPC 804766353246
Commodity code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Grupo de productos 4C03
Group Code R151
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 08.08.2013
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-24-26-11
eClass 14 27-24-26-11
eClass 6 27-24-26-11
eClass 7.1 27-24-26-11
eClass 8 27-24-26-11
eClass 9 27-24-26-11
eClass 9.1 27-24-26-11
ETIM 7 EC002583
ETIM 8 EC002583
ETIM 9 EC002583
IDEA 4 3575
UNSPSC 15 32-15-17-06
|
Compre producto
Cantidad 1 Piece
;