25.11.2024 4:48:52 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AG2137-6EA00-2BA0
Product
Imagen similar
SIPLUS ET 200SP CM CAN rail based on 6ES7137-6EA00-0BA0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), gateway to CAN Bus or CANopen networks, CAN 2.0A/B, CANopen Manager to CiA301/302, CANopen Slave to CiA301/302, IP20
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG2137-6EA00-2BA0
Descripción de producto SIPLUS ET 200SP CM CAN rail based on 6ES7137-6EA00-0BA0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), gateway to CAN Bus or CANopen networks, CAN 2.0A/B, CANopen Manager to CiA301/302, CANopen Slave to CiA301/302, IP20
Familia de producto SIPLUS ET 200SP CM CAN RAIL
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 473 / 473
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99H
Plazo de entrega estándar ex-works (Días útiles) 45 Día/Días
Peso neto (kg) 0,042 Kg
Dimensión de empaquetado 6,40 x 7,80 x 2,30
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047618115708
UPC 195125110915
Commodity code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Grupo de productos 4C03
Group Code R151
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 23.04.2019
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Compre producto
Cantidad 1 Piece
;