15.11.2024 8:16:19 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AG2243-1BX30-1XE0
Product
Imagen similar
SIPLUS S7-1200 CP 1243-1 rail based on 6GK7243-1BX30-0XE0 with conformal coating, -25…+70 °C, OT1 with ST1/2 (+70 °C für 10 minutes), communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for connection to control centers via telecontrol protocols (DNP3, IEC 60870, TeleControl Basic), security (firewall, VPN)
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG2243-1BX30-1XE0
Descripción de producto SIPLUS S7-1200 CP 1243-1 rail based on 6GK7243-1BX30-0XE0 with conformal coating, -25…+70 °C, OT1 with ST1/2 (+70 °C für 10 minutes), communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for connection to control centers via telecontrol protocols (DNP3, IEC 60870, TeleControl Basic), security (firewall, VPN)
Familia de producto SIPLUS S7-1200 CP 1243-1 RAIL
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 472 / 472
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 9N9999
Plazo de entrega estándar ex-works (Días útiles) 45 Día/Días
Peso neto (kg) 0,179 Kg
Dimensión de empaquetado 110,00 x 30,00 x 75,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047618088606
UPC 804766954122
Commodity code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Grupo de productos 4C02
Group Code R151
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 05.12.2017
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Compre producto
Cantidad 1 Piece
;