SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG4025-0CB20-2BB0
Product
Imagen similar
SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 1 TB HDD, internal; 8 GB DDR4; Windows 7 Ultimate 64-bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG4025-0CB20-2BB0
Descripción de producto SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 1 TB HDD, internal; 8 GB DDR4; Windows 7 Ultimate 64-bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable
Familia de producto SIMATIC IPC527G
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 203 / 203
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 5A992
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 5,494 Kg
Dimensión de empaquetado 34,40 x 43,40 x 26,80
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4034106032760
UPC 804766954139
Commodity code 84715000
LKZ_FDB/ CatalogID ST80.1
Grupo de productos 4C79
Group Code R133
País de origen China
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 25.03.2019
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Compre producto
Cantidad 1 Piece
;