XEON E3-1268LV3 (4C/8T, 2.3 (3.3) GHz, 8 MB cache VT-D, AMT); Mainboard with PROFINET (3x RJ45, CP 1616-compatible) RAID1, 1 TB (2x 1 TB HDD SAS, mirror disks), in removable frame, hot swap; on front; PCIE X8 RAID controller incl. ZMCP module (2 slots occupied) 32 GB DDR3 SD-RAM (4x 8 GB), Dual channel Bus module 2 slots: 2x PCIE X16; 1x 240 GB SSD (for operating system), internal COM2; LPT (1 slot occupied) +PCIe x16 graphics card (dual head: 2x VGA or 2x DVI-D), 1 GB, (1 slot occupied) Windows Server 2016 Standard edition including 5 clients, 64 bit, MUI (en/de/fr/it/es); SIMATIC PC DiagMonitor V5.0 enclosed 2x 110/240V redund. power supply; without line cable
Notas
Este producto es una pieza de repuesto
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Número de artículo (número de mercado) |
6AG4112-2MU56-4HA6 |
Descripción de producto |
XEON E3-1268LV3 (4C/8T, 2.3 (3.3) GHz, 8 MB cache VT-D, AMT); Mainboard with PROFINET (3x RJ45, CP 1616-compatible) RAID1, 1 TB (2x 1 TB HDD SAS, mirror disks), in removable frame, hot swap; on front; PCIE X8 RAID controller incl. ZMCP module (2 slots occupied) 32 GB DDR3 SD-RAM (4x 8 GB), Dual channel Bus module 2 slots: 2x PCIE X16; 1x 240 GB SSD (for operating system), internal COM2; LPT (1 slot occupied) +PCIe x16 graphics card (dual head: 2x VGA or 2x DVI-D), 1 GB, (1 slot occupied) Windows Server 2016 Standard edition including 5 clients, 64 bit, MUI (en/de/fr/it/es); SIMATIC PC DiagMonitor V5.0 enclosed 2x 110/240V redund. power supply; without line cable
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM410:Cancelación de producto |
Fecha efectiva de PLM |
Producto se cancela desde: 0 |
Notas |
Este producto es una pieza de repuesto
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
|
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
S20 / 2ET |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : 5A992 / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
14,000 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Grupo de productos |
4341 |
Group Code |
R133 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 20.12.2013 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|