05.11.2024 5:24:59 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AG4141-1BF02-0GK0
Product
Imagen similar
SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIE (optional), Celeron G3902E; 3x Gbit Ethernet (IE/PN); Mounting onto standard rail; 4 GB and NVRAM; Without RS232/485, without PCIe; WIN Embedded Standard 7 SP1, English, 64-bit; Without replaceable mass storage; 480 GB solid-state drive SATA 24 V DC industrial power supply
Notas
Returned MLFB: '[6AG4141-1BF02-0G.0]' is not equal to request MLFB: '[6AG4141-1BF02-0GK0]'
opción ya no disponible
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AG4141-1BF02-0GK0
Descripción de producto SIMATIC IPC427E (Microbox PC), HD graphic onboard, 4x USB V3.0 (high current), PCIE (optional), Celeron G3902E; 3x Gbit Ethernet (IE/PN); Mounting onto standard rail; 4 GB and NVRAM; Without RS232/485, without PCIe; WIN Embedded Standard 7 SP1, English, 64-bit; Without replaceable mass storage; 480 GB solid-state drive SATA 24 V DC industrial power supply
Familia de producto SIMATIC IPC427E
Ciclo de vida del producto (PLM) PM410:Cancelación de producto
Fecha efectiva de PLM Producto se cancela desde: 0
Notas
Returned MLFB: '[6AG4141-1BF02-0G.0]' is not equal to request MLFB: '[6AG4141-1BF02-0GK0]'
opción ya no disponible
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 202 / 202
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : 5A992 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 3,000 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 84715000
LKZ_FDB/ CatalogID IC10
Grupo de productos 2378
Group Code R133
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 25.08.2016
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Este producto se tiene que configurar anes de que pueda ser pedido
;