26.11.2024 9:34:50 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AT8000-1BB00-2XA0
Product
SIPLUS CMS-Hardware IFN ANALOG INPUT distance Acquisition of analog signals "6*ADC; +/-20V; 192kHz; IP67"
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AT8000-1BB00-2XA0
Descripción de producto SIPLUS CMS-Hardware IFN ANALOG INPUT distance Acquisition of analog signals "6*ADC; +/-20V; 192kHz; IP67"
Familia de producto IFN ANALOGINPUT
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 3P6 / 3P6
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99H
Plazo de entrega estándar ex-works (Días útiles) 8 Día/Días
Peso neto (kg) 1,400 Kg
Dimensión de empaquetado 170,00 x 270,00 x 175,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047618049911
UPC 887621581619
Commodity code 85371098
LKZ_FDB/ CatalogID DE_CMPROD_767
Grupo de productos 4C06
Group Code R261
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 29.09.2016
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-14-13
eClass 14 27-20-14-13
eClass 6 27-20-14-04
eClass 7.1 27-20-14-04
eClass 8 27-20-14-04
eClass 9 27-20-14-13
eClass 9.1 27-20-14-13
ETIM 7 EC002960
ETIM 8 EC002960
ETIM 9 EC002960
IDEA 4 6306
UNSPSC 15 41-11-36-39
|
Compre producto
Cantidad 1 Piece
;