service set for Mobile Panel 277(F) IWLAN, Serviceset V1, scope of supply: 2 covers (left and right), 1 charging station plug, 2 sealing corners, 2 seals, 4 decorative foils sealing corner left/right, 1 backup battery 3.6 V / 1.5 Ah including cover, 1 charging cradle spare key
Número de artículo (número de mercado) |
6AV6671-5CA00-0AX1 |
Descripción de producto |
service set for Mobile Panel 277(F) IWLAN, Serviceset V1, scope of supply: 2 covers (left and right), 1 charging station plug, 2 sealing corners, 2 seals, 4 decorative foils sealing corner left/right, 1 backup battery 3.6 V / 1.5 Ah including cover, 1 charging cradle spare key
|
Familia de producto |
Paquetes de servicio técnico |
Ciclo de vida del producto (PLM) |
PM400:Fase Inicio / Ilimitado suministro de repuestos |
Fecha efectiva de PLM |
Eliminación de producto desde: 0 |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
2AP / 2AP |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : EAR99H |
Plazo de entrega estándar ex-works (Días útiles) |
Bajo petición |
Peso neto (kg) |
0,325 Kg |
Dimensión de empaquetado |
10,40 x 22,70 x 9,10 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4025515076186 |
UPC |
662643397260 |
Commodity code |
85389099 |
LKZ_FDB/ CatalogID |
ST9.80 |
Grupo de productos |
2261 |
Group Code |
R141 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 25.11.2009 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-33-02-92 |
eClass |
14 |
27-33-02-92 |
eClass |
6 |
27-24-92-03 |
eClass |
7.1 |
27-24-92-03 |
eClass |
8 |
27-24-92-03 |
eClass |
9 |
27-33-02-92 |
eClass |
9.1 |
27-33-02-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
3552 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|