SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000); Celeron G3902E; 3x Gbit Ethernet (IE/PN); 4 GB without RS 232/RS485; without PCIe; Win Embedded Standard 7 SP1, English, 32-bit, Without replaceable mass storage; Without SIMATIC software; 24 V DC industrial power supply
Notas
Returned MLFB: '[6AV7241-1BA01-0.A0]' is not equal to request MLFB: '[6AV7241-1BA01-0EA0]'
opción con SSD de 80 GB ya no disponible. Ver ID de SIOS: 109759335
Número de artículo (número de mercado) |
6AV7241-1BA01-0EA0 |
Descripción de producto |
SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000); Celeron G3902E; 3x Gbit Ethernet (IE/PN); 4 GB without RS 232/RS485; without PCIe; Win Embedded Standard 7 SP1, English, 32-bit, Without replaceable mass storage; Without SIMATIC software; 24 V DC industrial power supply
|
Familia de producto |
SIMATIC IPC477E |
Ciclo de vida del producto (PLM) |
PM410:Cancelación de producto |
Fecha efectiva de PLM |
Producto se cancela desde: 0 |
Notas |
Returned MLFB: '[6AV7241-1BA01-0.A0]' is not equal to request MLFB: '[6AV7241-1BA01-0EA0]'
opción con SSD de 80 GB ya no disponible. Ver ID de SIOS: 109759335
|
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
274 / 274 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : 5A992 / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
7,100 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity code |
84714100 |
LKZ_FDB/ CatalogID |
ST80.1U |
Grupo de productos |
9318 |
Group Code |
R133 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 11.11.2016 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
19-20-01-03 |
eClass |
14 |
19-20-01-03 |
eClass |
6 |
27-24-23-01 |
eClass |
7.1 |
27-24-23-01 |
eClass |
8 |
27-24-23-01 |
eClass |
9 |
19-20-01-03 |
eClass |
9.1 |
19-20-01-03 |
ETIM |
7 |
EC001414 |
ETIM |
8 |
EC001414 |
ETIM |
9 |
EC001414 |
IDEA |
4 |
6607 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|