27.11.2024 7:32:15 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AV7241-3BA05-0GA2
Product
Imagen similar
SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000); Core i3-6102E; 3x Gbit Ethernet (IE/PN); 4 GB without RS 232/RS485; without PCIe; Windows 10 Enterprise 2019 LTSC (64-bit), MUI (en,de,fr,it,es) for Celeron, i3 and i5, Without replaceable mass storage; 480 GB solid-state drive SATA Without SIMATIC software; 110/230 V AC industrial power supply unit with NAMUR; power supply cord Europe; ******************************* no BIS certificate for India for 110/230 V AC PS,
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AV7241-3BA05-0GA2
Descripción de producto SIMATIC IPC 477E 15" touch (1280 x 800); with front USB; 4 USB (back), Ethernet (10/100/1000); Core i3-6102E; 3x Gbit Ethernet (IE/PN); 4 GB without RS 232/RS485; without PCIe; Windows 10 Enterprise 2019 LTSC (64-bit), MUI (en,de,fr,it,es) for Celeron, i3 and i5, Without replaceable mass storage; 480 GB solid-state drive SATA Without SIMATIC software; 110/230 V AC industrial power supply unit with NAMUR; power supply cord Europe; ******************************* no BIS certificate for India for 110/230 V AC PS,
Familia de producto SIMATIC IPC477E
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 274 / 274
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : 5A992 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 7,100 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 84714100
LKZ_FDB/ CatalogID ST80.1U
Grupo de productos 9318
Group Code R133
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 11.11.2016
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
IDEA 4 6607
UNSPSC 15 43-21-15-06
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;