28.11.2024 7:48:54 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6AV7285-6HN00-0AA0
Product
Imagen similar
SIMATIC IFP1500 V2 Standard 4:3 15" multi-touch display (4:3) with 1024x768 pixel resolution; built-in unit for 24 V DC; display port/DVI interface; including DP/USB cable 1.8 m; USB on the rear side; neutral design
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6AV7285-6HN00-0AA0
Descripción de producto SIMATIC IFP1500 V2 Standard 4:3 15" multi-touch display (4:3) with 1024x768 pixel resolution; built-in unit for 24 V DC; display port/DVI interface; including DP/USB cable 1.8 m; USB on the rear side; neutral design
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM400:Fase Inicio / Ilimitado suministro de repuestos
Fecha efectiva de PLM Eliminación de producto desde: 0
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 263 / 263
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99H
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 0,001 Kg
Dimensión de empaquetado 51,50 x 66,00 x 22,00
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 85285210
LKZ_FDB/ CatalogID ST80XY
Grupo de productos 4C91
Group Code R141
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 18.03.2021
Clase de producto B: retorno restringido, póngase en contacto con su contacto partner de Siemens
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
|
Compre producto
Cantidad 1 Piece
;