***no longer available*** SIMATIC HMI IPC477C pro, Bundle WinCC RT Professional, 15" Touch display, 1024x 768, Front without USB interface, Intel Core 2 Duo 1.2 GHz, 4 GB SD-RAM (DDR3), 2x Ethernet 1 Gbit/s, 1x PROFIBUS DP12; 4xUSB 2.0, 500 mA, 1x RS232 (COM 1), Power supply 24 V DC, 1x free CF slot, 8 GB CF card, Windows Embedded Standard 7 SP1 pre-installed: WinCC RT Professional V11 SP2 WinCC license client or 128PT
Notas
Producto eliminado sin reemplazo
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Número de artículo (número de mercado) |
6AV7883-6AH30-4EY0 |
Descripción de producto |
***no longer available*** SIMATIC HMI IPC477C pro, Bundle WinCC RT Professional, 15" Touch display, 1024x 768, Front without USB interface, Intel Core 2 Duo 1.2 GHz, 4 GB SD-RAM (DDR3), 2x Ethernet 1 Gbit/s, 1x PROFIBUS DP12; 4xUSB 2.0, 500 mA, 1x RS232 (COM 1), Power supply 24 V DC, 1x free CF slot, 8 GB CF card, Windows Embedded Standard 7 SP1 pre-installed: WinCC RT Professional V11 SP2 WinCC license client or 128PT
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM500:Suspendido el producto limitado o fin de soporte PLM |
Fecha efectiva de PLM |
Fin del ciclo de vida de producto desde: 0 |
Notas |
Producto eliminado sin reemplazo
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
|
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
2ET / 2ET |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : 5A992 / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
Bajo petición |
Peso neto (kg) |
12,000 Kg |
Dimensión de empaquetado |
52,00 x 55,00 x 23,00 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
0 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity code |
84714100 |
LKZ_FDB/ CatalogID |
ST80E |
Grupo de productos |
4387 |
Group Code |
R115 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 31.01.2012 |
Clase de producto |
B: retorno restringido, póngase en contacto con su contacto partner de Siemens |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|