SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DR5110-0NG11-0BA1
Product
Imagen similar
SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, polycarbonate enclosure, for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS). Standard Without explosion protection. Connection thread el.: M20x1.5 / pneu.: G 1/4 Digital I/O Module (DIO), 1 digital input, 3 digital outputs (2 min. or max. limit values, 1 fault indicator). " Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Device plug M12 optionally orderable with -Z D53. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions Spanish / French / Italian. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum G¼, single-acting with plastic manometer IP31 (MPa, bar)
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6DR5110-0NG11-0BA1
Descripción de producto SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, polycarbonate enclosure, for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS). Standard Without explosion protection. Connection thread el.: M20x1.5 / pneu.: G 1/4 Digital I/O Module (DIO), 1 digital input, 3 digital outputs (2 min. or max. limit values, 1 fault indicator). " Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Device plug M12 optionally orderable with -Z D53. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions Spanish / French / Italian. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum G¼, single-acting with plastic manometer IP31 (MPa, bar)
Familia de producto SIPART PS2
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8V1 / 8V1
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 4 Día/Días
Peso neto (kg) 1,260 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90328100
LKZ_FDB/ CatalogID FI01-5
Grupo de productos 4759
Group Code R3P2
País de origen Francia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 31.12.2016
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-22-04-01
eClass 14 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
UNSPSC 15 32-15-17-03
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;