23.11.2024 2:03:39 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6DR5115-0EG01-0BA1
Product
Imagen similar
SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, aluminum enclosure, flameproof (Ex d), for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS). Not in combination with pressure sensor option P01/P02. Standard Type of protection (Ex): Flameproof enclosure (Ex d), Dust ignition protection by enclosure (Ex t). Connection thread el.: M20x1.5 / pneu.: G 1/4 Without limit monitor. Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions Spanish / French / Italian. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum G¼, single-acting with plastic manometer IP31 (MPa, bar)
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6DR5115-0EG01-0BA1
Descripción de producto SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, aluminum enclosure, flameproof (Ex d), for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS). Not in combination with pressure sensor option P01/P02. Standard Type of protection (Ex): Flameproof enclosure (Ex d), Dust ignition protection by enclosure (Ex t). Connection thread el.: M20x1.5 / pneu.: G 1/4 Without limit monitor. Analog Output Module (AOM), analog position feedback 4 ... 20 mA. Isolating power supply SITRANS I100 separately orderable (7NG4124-1AA00). . Brief instructions Spanish / French / Italian. Standard / Fail-Safe - Depressurizing the actuator in case of failure of electrical auxiliary power (single acting only). Manometer block aluminum G¼, single-acting with plastic manometer IP31 (MPa, bar)
Familia de producto SIPART PS2
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8V1 / 8V1
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 10 Día/Días
Peso neto (kg) 5,560 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90328100
LKZ_FDB/ CatalogID FI01-5
Grupo de productos 4759
Group Code R3P2
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 31.12.2016
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-22-04-01
eClass 14 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
UNSPSC 15 32-15-17-03
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;