***Spare part*** SIMATIC DP, Electronics module f. ET200S, 4/8 F-DI PROFIsafe, 24 V DC, 30 mm overall width, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF
Notas
Número de artículo (número de mercado) |
6ES7138-4FA04-0AB0 |
Descripción de producto |
***Spare part*** SIMATIC DP, Electronics module f. ET200S, 4/8 F-DI PROFIsafe, 24 V DC, 30 mm overall width, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM490:Inicio del último año de apoyo |
Fecha efectiva de PLM |
Producto descontinuado desde: 0 |
Notas |
|
Succesor |
6ES7138-4FA05-0AB0 |
Descripción del sucesor |
*** Spare part *** SIMATIC DP, Electronics module f. ET200S, 4/8 F-DI PROFIsafe, 24 V DC, 30 mm overall width, up to PL E (ISO 13849), Up to SIL3 (IEC 61508), can also be used in PROFINET configuration with IM 151-3 HF |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
S20 / 2ET |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
1 Día/Días |
Peso neto (kg) |
0,092 Kg |
Dimensión de empaquetado |
6,50 x 9,20 x 3,80 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4025515076681 |
UPC |
662643400755 |
Commodity code |
85389091 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Grupo de productos |
4465 |
Group Code |
R152 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 25.11.2009 |
Clase de producto |
D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente) |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|