26.12.2024 4:08:23 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6ES7630-0DA00-0AB0
Product
SIMATIC C7, I/O module for expanding the C7-633, C7-634, C7-623/P, C7-624/P, C7626/P, C7626/P DP by 16 DI, 16 DO, 4 AI, 4 AO, 4 UI
Notas
Producto eliminado sin reemplazo
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6ES7630-0DA00-0AB0
Descripción de producto SIMATIC C7, I/O module for expanding the C7-633, C7-634, C7-623/P, C7-624/P, C7626/P, C7626/P DP by 16 DI, 16 DO, 4 AI, 4 AO, 4 UI
Familia de producto Not available
Ciclo de vida del producto (PLM) PM500:Suspendido el producto limitado o fin de soporte PLM
Fecha efectiva de PLM Fin del ciclo de vida de producto desde: 0
Notas
Producto eliminado sin reemplazo
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local S20 / 2ET
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) Bajo petición
Peso neto (kg) 1,860 Kg
Dimensión de empaquetado 29,90 x 33,40 x 18,90
Unidad de tamaño de paquete de medida CM
Unidad de medida 0 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4019169001120
UPC Not available
Commodity code 85389091
LKZ_FDB/ CatalogID ST9.75
Grupo de productos 4240
Group Code R141
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Clase de producto D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente)
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
  Not available
|
Compre producto
Cantidad 0 Piece
;