21.11.2024 11:01:56 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6ES7647-0BA20-0SP2
Product
Imagen similar
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6ES7647-0BA20-0SP2
Descripción de producto Not available
Familia de producto Sinopsis de datos de pedido
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 204 / 204
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 5A992
Plazo de entrega estándar ex-works (Días útiles) 20 Día/Días
Peso neto (kg) 0,900 Kg
Dimensión de empaquetado 26,50 x 28,50 x 6,50
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4034106033965
UPC 195125230309
Commodity code 85176200
LKZ_FDB/ CatalogID IC10
Grupo de productos 4A99
Group Code R133
País de origen China
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 07.07.2021
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Compre producto
Cantidad 1 Piece
;