15.11.2024 4:21:44 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6ES7655-5PX11-1AX0
Product
Imagen similar
SIMATIC CFU PA with aluminum enclosure, bundle consisting of: 1x SIMATIC CFU PA (6ES7655-5PX11-1XX0), 1x aluminum enclosure with cable glands, shield busbar shield terminals, preassembled and checked
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6ES7655-5PX11-1AX0
Descripción de producto SIMATIC CFU PA with aluminum enclosure, bundle consisting of: 1x SIMATIC CFU PA (6ES7655-5PX11-1XX0), 1x aluminum enclosure with cable glands, shield busbar shield terminals, preassembled and checked
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 2I2 / 2I2
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 9N9999
Plazo de entrega estándar ex-works (Días útiles) 25 Día/Días
Peso neto (kg) 2,100 Kg
Dimensión de empaquetado 333,00 x 483,00 x 130,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047622620489
UPC 804766708336
Commodity code 85176200
LKZ_FDB/ CatalogID STPCS7
Grupo de productos 4D65
Group Code R336
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 17.07.2017
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-24-26-90
eClass 14 27-24-26-90
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-26-90
eClass 9.1 27-24-26-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Compre producto
Cantidad 1 Piece
;