15.11.2024 3:22:00 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6ES7655-5PX31-1XX0
Product
SIMATIC Compact Field Unit DIQ edition with 16x freely configurable DIQ installation (DI 24 V DC; DQ 24 V DC 0.5 A; counter) installation up to hazardous zone 2 channel diagnostics PROFINET interface, use of PROFINET BusAdapter Configuration in Run (CiR) media redundancy (MRP) PROFINET system redundancy (S2) temperature range -40 to +70 °C conformal coating mounting on 35 mm DIN rail
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6ES7655-5PX31-1XX0
Descripción de producto SIMATIC Compact Field Unit DIQ edition with 16x freely configurable DIQ installation (DI 24 V DC; DQ 24 V DC 0.5 A; counter) installation up to hazardous zone 2 channel diagnostics PROFINET interface, use of PROFINET BusAdapter Configuration in Run (CiR) media redundancy (MRP) PROFINET system redundancy (S2) temperature range -40 to +70 °C conformal coating mounting on 35 mm DIN rail
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 2I2 / 2I2
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 9N9999
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 0,800 Kg
Dimensión de empaquetado 13,00 x 35,00 x 8,00
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047622784389
UPC 804766949227
Commodity code 85176200
LKZ_FDB/ CatalogID STPCS7
Grupo de productos 4D65
Group Code R336
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 17.05.2019
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-24-26-90
eClass 14 27-24-26-90
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-26-90
eClass 9.1 27-24-26-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Compre producto
Cantidad 1 Piece
;