27.11.2024 7:55:25 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6FC5103-0AB03-1AA4
Product
Imagen similar
Notas
El producto ya no está disponible
Tipo sustitutivo para: 6FC5103-0AB03-1AA3
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6FC5103-0AB03-1AA4
Descripción de producto Not available
Familia de producto Not available
Ciclo de vida del producto (PLM) PM490:Inicio del último año de apoyo
Fecha efectiva de PLM Producto descontinuado desde: 0
Notas
El producto ya no está disponible
Tipo sustitutivo para: 6FC5103-0AB03-1AA3
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local S70 / 7AA
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : EAR99H / AL : N
Plazo de entrega estándar ex-works (Días útiles) 3 Día/Días
Peso neto (kg) 7,100 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC 887621819446
Commodity code 85371098
LKZ_FDB/ CatalogID NC.840CE
Grupo de productos 9302
Group Code R2S1
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Orange lead (lead tetroxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
  Not available
|
Compre producto
Cantidad 1 Piece
;