07.01.2025 6:35:10 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6GK5907-8UA00-0AA0
Product
SCALANCE CLP 2 GB W700 AP iFeatures. removable data storage medium for activating iFeatures and supplementary functions in SCALANCE W access points and clients. can be used for easy device replacement in case of failure, for recording configuration data, and firmware, can be used in the following products with CLP slot: SCALANCE W700 Wi-Fi 5 and Wi-Fi 6.
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6GK5907-8UA00-0AA0
Descripción de producto SCALANCE CLP 2 GB W700 AP iFeatures. removable data storage medium for activating iFeatures and supplementary functions in SCALANCE W access points and clients. can be used for easy device replacement in case of failure, for recording configuration data, and firmware, can be used in the following products with CLP slot: SCALANCE W700 Wi-Fi 5 and Wi-Fi 6.
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 5W3 / 5W3
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 1 Día/Días
Peso neto (kg) 0,003 Kg
Dimensión de empaquetado 7,00 x 17,50 x 32,00
Unidad de tamaño de paquete de medida CM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4047622741320
UPC 195125308589
Commodity code 85235190
LKZ_FDB/ CatalogID IK
Grupo de productos 2410
Group Code R323
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.07.2006
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Compre producto
Cantidad 1 Piece
;