SIMATIC RF630L SmartLabel PET white, 90x30 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type NXP Ucode 8 128-bit (16 bytes) EPC memory no user memory strongly adhesive on plastic printable thermotransfer temperature from -25 °C to +160 °C roll 152.4 mm (6") core diameter 7,000 units/role 1 role/carton 7000 units MOQ.
Número de artículo (número de mercado) |
6GT2810-2AE82-0AX1 |
Descripción de producto |
SIMATIC RF630L SmartLabel PET white, 90x30 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type NXP Ucode 8 128-bit (16 bytes) EPC memory no user memory strongly adhesive on plastic printable thermotransfer temperature from -25 °C to +160 °C roll 152.4 mm (6") core diameter 7,000 units/role 1 role/carton 7000 units MOQ.
|
Familia de producto |
RF630L |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
57T / 57T |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : EAR99H |
Plazo de entrega estándar ex-works (Días útiles) |
Bajo petición |
Peso neto (kg) |
0,100 Kg (/ 100 Piece) |
Dimensión de empaquetado |
32,00 x 130,00 x 15,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
100 Piece |
Cantidad por paquete |
1 |
Cantidad mínima de pedido |
7000 |
EAN |
4034106026530 |
UPC |
Not available |
Commodity code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Grupo de productos |
4372 |
Group Code |
R322 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
El producto cumple RoHS |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
|
|
|
|