18.10.2024 6:17:36 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6GT2810-2AE82-0AX2
Product
SIMATIC RF630L SmartLabel PET white, 90x30 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type NXP Ucode 8 128-bit (16 bytes) EPC memory no user memory strongly adhesive on plastic printable thermotransfer temperature from -25 °C to +160 °C roll 152.4 mm (6") core diameter 7,000 units/role 1 role/carton 7,000 units MOQ tamper-proof function.
List Price (per 100 Piece) Mostrar precios
Precio de cliente (per 100 Piece) Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6GT2810-2AE82-0AX2
Descripción de producto SIMATIC RF630L SmartLabel PET white, 90x30 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz chip type NXP Ucode 8 128-bit (16 bytes) EPC memory no user memory strongly adhesive on plastic printable thermotransfer temperature from -25 °C to +160 °C roll 152.4 mm (6") core diameter 7,000 units/role 1 role/carton 7,000 units MOQ tamper-proof function.
Familia de producto RF630L
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 57T / 57T
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99H
Plazo de entrega estándar ex-works (Días útiles) 1 Día/Días
Peso neto (kg) 0,002 Kg (per 100 Piece)
Dimensión de empaquetado 207,40 x 74,00 x 0,30
Unidad de tamaño de paquete de medida MM
Unidad de medida 100 Piece
Cantidad por paquete 1
Cantidad mínima de pedido 7000
Información adicional del producto
EAN 4034106026547
UPC Not available
Commodity code 85235200
LKZ_FDB/ CatalogID ID10.M
Grupo de productos 4372
Group Code R322
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive El producto cumple RoHS
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 1200 27-28-04-02
eClass 1400 27-28-04-02
eClass 600 27-28-04-01
eClass 710 27-28-04-01
eClass 800 27-28-04-01
eClass 900 27-28-04-02
eClass 910 27-28-04-02
ETIM 700 EC002996
ETIM 800 EC002996
ETIM 900 EC002996
|
Compre producto
Cantidad 100 Piece
;