SIMATIC RF630L SmartLabel PET white, 45x20 mm ISO 18000-6C, EPC Class 1 Gen 2 frequency 860 to 960 MHz NXP UCODE 8 EPC ID 16 byte/128 bit no user memory strongly adhesive on plastic printable thermotransfer -25°C…+130°C roll 76.2 mm (3") core diameter 2,500 units/roll 2 rolls/carton 5,000 units MOQ wash tunnel proof.