24.11.2024 10:50:22 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6RA8013-6DV62-0AA0-Z
Product
Imagen similar
SINAMICS DCM DC converter for 4-quadrant drives Circuit (B6) A (B6) C Input: 400V 3AC, 13A controllable: Field rectifier D420/15 MREQ-GEG6V62 Output: 420 V DC, 15 A
Notas
La configuración de producto está incompleta. Verifíquela, por favor
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6RA8013-6DV62-0AA0-Z
Descripción de producto SINAMICS DCM DC converter for 4-quadrant drives Circuit (B6) A (B6) C Input: 400V 3AC, 13A controllable: Field rectifier D420/15 MREQ-GEG6V62 Output: 420 V DC, 15 A
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Notas
La configuración de producto está incompleta. Verifíquela, por favor
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 3D3 / 3D3
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : EAR99
Plazo de entrega estándar ex-works (Días útiles) 10 Día/Días
Peso neto (kg) 11,000 Kg
Dimensión de empaquetado 380,00 x 520,00 x 365,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC 662643931518
Commodity code 8504409999
LKZ_FDB/ CatalogID D23.1LD
Grupo de productos 4106
Group Code R220
País de origen China
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 16.04.2018
Clase de producto D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente)
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-02-33-01
eClass 14 27-02-33-01
eClass 6 27-02-33-01
eClass 7.1 27-02-33-01
eClass 8 27-02-33-01
eClass 9 27-02-33-01
eClass 9.1 27-02-33-01
UNSPSC 15 39-12-20-02
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;