18.01.2025 7:41:35 AM
6SL3054-0FB01-1BA0-Z
Product
Imagen similar
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.1,
Notas
La configuración de producto está incompleta. Verifíquela, por favor
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6SL3054-0FB01-1BA0-Z
Descripción de producto SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.1,
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Notas
La configuración de producto está incompleta. Verifíquela, por favor
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 7SW / 7SW
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : N
Plazo de entrega estándar ex-works (Días útiles) 5 Día/Días
Peso neto (kg) 0,012 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC 804766537028
Commodity code 85235190
LKZ_FDB/ CatalogID D21MC
Grupo de productos X086
Group Code R221
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 19.04.2022
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP Not available
Clasificaciones
 
Version Clasificación
eClass 12 19-15-07-02
eClass 14 19-15-07-02
eClass 6 19-15-07-02
eClass 7.1 19-15-07-02
eClass 8 19-15-07-02
eClass 9 19-15-07-02
eClass 9.1 19-15-07-02
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6565
UNSPSC 15 43-20-20-05
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;