24.01.2025 2:33:36 AM
6SL3111-3VE21-6EA0
Product
Imagen similar
Notas
Para este producto un sustituto está disponible: 6SL3111-3VE21-6EA1
6SL3111-3VE21-6EA1 Compare Productos
Este producto es una pieza de repuesto
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6SL3111-3VE21-6EA0
Descripción de producto Not available
Familia de producto Not available
Ciclo de vida del producto (PLM) PM410:Cancelación de producto
Fecha efectiva de PLM Producto se cancela desde: 0
Notas
Para este producto un sustituto está disponible: 6SL3111-3VE21-6EA1
6SL3111-3VE21-6EA1 Compare Productos
Este producto es una pieza de repuesto
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Sustituir la información
Substituto 6SL3111-3VE21-6EA1
Descripción del sustituto SINAMICS S120 Combi Power Module input: 400 V 3AC, 16 kW output: 400 V 3AC, 24 A, 9 A, 9 A type of construction: combi external air cooling support of the extended Safety Integrated functions the product must not be sent directly or indirectly to the USA if the product version is (FS)<(><<)>= 05.
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local S70 / 7A9
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : 3A999A / AL : 9I999IR
Plazo de entrega estándar ex-works (Días útiles) 1 Día/Días
Peso neto (kg) 18,400 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC 887621166342
Commodity code 85044086
LKZ_FDB/ CatalogID D21MC
Grupo de productos 9485
Group Code R2S3
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 31.05.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP Not available
Clasificaciones
  Not available
|
Compre producto
Cantidad 1 Piece
;