***spare part*** SINAMICS G120C rated power 0.55 kW with 150% overload for 3 s 380-480V3AC+10/-20% 47-63Hz integrated filter class A I/O interface: 6 DI, 2 DQ, 1 AI, 1 AQ Safe Torque Off integrated fieldbus integrated: CANopen degree of protection IP20/UL Open Type size: FSA 196x 73x 203 (HxWxD) external 24 V
Notas
Este producto es una pieza de repuesto
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Número de artículo (número de mercado) |
6SL3210-1KE11-8AC1 |
Descripción de producto |
***spare part*** SINAMICS G120C rated power 0.55 kW with 150% overload for 3 s 380-480V3AC+10/-20% 47-63Hz integrated filter class A I/O interface: 6 DI, 2 DQ, 1 AI, 1 AQ Safe Torque Off integrated fieldbus integrated: CANopen degree of protection IP20/UL Open Type size: FSA 196x 73x 203 (HxWxD) external 24 V
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM410:Cancelación de producto |
Fecha efectiva de PLM |
Producto se cancela desde: 0 |
Notas |
Este producto es una pieza de repuesto
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
|
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
S70 / 3A2 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
2 Día/Días |
Peso neto (kg) |
2,300 Kg |
Dimensión de empaquetado |
270,00 x 225,00 x 85,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4042948663530 |
UPC |
887621206765 |
Commodity code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Grupo de productos |
9486 |
Group Code |
R2S3 |
País de origen |
Reino Unido |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2006 |
Clase de producto |
A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
Not available |
|
|
|