27.09.2024 2:14:17 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6SL3210-1KE12-3AP1
Product
Notas
El producto ya no está disponible. Sucesor
6SL3210-1KE12-3AP2 Compare Productos
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6SL3210-1KE12-3AP1
Descripción de producto Not available
Familia de producto Not available
Ciclo de vida del producto (PLM) PM500:Suspendido el producto limitado o fin de soporte PLM
Fecha efectiva de PLM Fin del ciclo de vida de producto desde: 0
Notas
El producto ya no está disponible. Sucesor
6SL3210-1KE12-3AP2 Compare Productos
Información de sucesor
Succesor 6SL3210-1KE12-3AP2
Descripción del sucesor Not available
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local S60 / 3A2
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 1 Día/Días
Peso neto (kg) 2,300 Kg
Dimensión de empaquetado 270,00 x 225,00 x 85,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 0 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4042948663301
UPC Not available
Commodity code 85044085
LKZ_FDB/ CatalogID D11.1SD
Grupo de productos 9486
Group Code R2S3
País de origen Reino Unido
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.07.2006
Clase de producto A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
  Not available
|
Compre producto
Cantidad 0 Piece
;