26.12.2024 4:17:57 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6SL3220-1YE62-0CF0
Product
Imagen similar
SINAMICS G120X RATED POWER: 450kW for 135% 3S or 110% 60S, 100% 240s EMC filter for category C3 3AC380-480V+10/-20% 47-63Hz AMBIENT TEMP 0 TO +45 DEG C Frame Size: FSJ PROTECTION: IP20/ UL OPEN TYPE Without operator panel Without IO expansion INTEGRATED FIELDBUS: PROFINET-PN, Ethernet IP
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6SL3220-1YE62-0CF0
Descripción de producto SINAMICS G120X RATED POWER: 450kW for 135% 3S or 110% 60S, 100% 240s EMC filter for category C3 3AC380-480V+10/-20% 47-63Hz AMBIENT TEMP 0 TO +45 DEG C Frame Size: FSJ PROTECTION: IP20/ UL OPEN TYPE Without operator panel Without IO expansion INTEGRATED FIELDBUS: PROFINET-PN, Ethernet IP
Familia de producto Not available
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 357 / 357
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 3A999A
Plazo de entrega estándar ex-works (Días útiles) 25 Día/Días
Peso neto (kg) 235,000 Kg
Dimensión de empaquetado 1800,00 x 1000,00 x 900,00
Unidad de tamaño de paquete de medida MM
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4042948689318
UPC 804766795459
Commodity code 85044086
LKZ_FDB/ CatalogID D31.5
Grupo de productos 4R53
Group Code R220
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 11.03.2020
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Compre producto
Cantidad 1 Piece
Cargando documentos...
;