15.11.2024 1:30:12 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
6SN1113-1AA00-1JA1
Product
Imagen similar
SIMODRIVE VPM 120, VOLTAGE PROTECTION MODULE, 120 A METRIC THREAD
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 6SN1113-1AA00-1JA1
Descripción de producto SIMODRIVE VPM 120, VOLTAGE PROTECTION MODULE, 120 A METRIC THREAD
Familia de producto Voltage Protection Module VPM
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 753 / 753
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación AL : N / ECCN : 9N9999
Plazo de entrega estándar ex-works (Días útiles) 15 Día/Días
Peso neto (kg) 6,000 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN 4025515005728
UPC 662643437607
Commodity code 85049090
LKZ_FDB/ CatalogID SD.NC60
Grupo de productos 5675
Group Code R220
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.07.2006
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Nonadecafluorodecanoic acid (PFDA) and its sodium and ammonium salts

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
UNSPSC 15 39-12-20-03
|
Compre producto
Cantidad 1 Piece
;