04.12.2024 7:47:17 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7ME3410-3UC50-6EA2
Product
Imagen similar
Siemens "DN600 (24"") Carbon Steel," EN 1434, qp=2150m3/h, qs=6020m3/h, qi=43m3/h EN1092-1 PN16 Remote version, Sensor link cabel (SSL) 30 m, with gland, DN50 to DN80: max. 150°C (302°F), DN100 to DN800 max. 200°C (392°F) Without EU type approval Standard device for operational measurements with high requirements Calibration according to selection pipe size / flow range Impulswert: 100 L/p (not suitable for FUE950 with nominal size 4H up to 5V) Power supply 115 - 230V AC, Backup: 3.6V DC Lithium battery, single pack is included Marking for standard device without type approval Language on nameplate English Pulse width: 5 ms
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ME3410-3UC50-6EA2
Descripción de producto Siemens "DN600 (24"") Carbon Steel," EN 1434, qp=2150m3/h, qs=6020m3/h, qi=43m3/h EN1092-1 PN16 Remote version, Sensor link cabel (SSL) 30 m, with gland, DN50 to DN80: max. 150°C (302°F), DN100 to DN800 max. 200°C (392°F) Without EU type approval Standard device for operational measurements with high requirements Calibration according to selection pipe size / flow range Impulswert: 100 L/p (not suitable for FUE950 with nominal size 4H up to 5V) Power supply 115 - 230V AC, Backup: 3.6V DC Lithium battery, single pack is included Marking for standard device without type approval Language on nameplate English Pulse width: 5 ms
Familia de producto Caudalímetro SITRANS FUE380 con homologación CT
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8F6 / 8F6
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 45 Día/Días
Peso neto (kg) 304,500 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90261021
LKZ_FDB/ CatalogID FI01-3
Grupo de productos 4845
Group Code R3P3
País de origen Francia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-04-12
eClass 14 27-20-04-12
eClass 6 27-20-04-12
eClass 7.1 27-20-04-12
eClass 8 27-20-04-12
eClass 9 27-20-04-12
eClass 9.1 27-20-04-12
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;