SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7ME3480-4AB00-2BK1
Product
Imagen similar
SITRANS FUE950 Custody transfer approved energy calculator, for use with flow meters of type FUS380, FUE380, MAG 8000, FS220 and MAG 5000/6000 transmitter. Suitable for thermal energy measurement of liquids for applications in district heating and chiller plants. - Pulse value 100 L/Pulse, max. flow rate 36000 m3/h (with option L05: 100 gal/p., max. flow rate 600000 GPM). For heating applications, Flowmeter placed at hot temperture (MID conform). Without sensor, Set-up: PT500 No thermowells included. Power supply Mains powered with 230 VAC module (incl. back-up battery). Module 1 M-Bus. GJ, kW, m3, m3/h - 0 digit resolution. Calculator variant for China according to EU type approval Suitable for billing of heat quantities (also combined) if national approvals exist. Not for use in Europe.
Notas
Este producto no está disponible actualmente. Para más información, pónganse en contacto con su delegación de venta.
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ME3480-4AB00-2BK1
Descripción de producto SITRANS FUE950 Custody transfer approved energy calculator, for use with flow meters of type FUS380, FUE380, MAG 8000, FS220 and MAG 5000/6000 transmitter. Suitable for thermal energy measurement of liquids for applications in district heating and chiller plants. - Pulse value 100 L/Pulse, max. flow rate 36000 m3/h (with option L05: 100 gal/p., max. flow rate 600000 GPM). For heating applications, Flowmeter placed at hot temperture (MID conform). Without sensor, Set-up: PT500 No thermowells included. Power supply Mains powered with 230 VAC module (incl. back-up battery). Module 1 M-Bus. GJ, kW, m3, m3/h - 0 digit resolution. Calculator variant for China according to EU type approval Suitable for billing of heat quantities (also combined) if national approvals exist. Not for use in Europe.
Familia de producto Calculador de energía del SITRANS FUE950
Ciclo de vida del producto (PLM) PM300:Producto activo
Notas
Este producto no está disponible actualmente. Para más información, pónganse en contacto con su delegación de venta.
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8F6 / 8F6
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 40 Día/Días
Peso neto (kg) 1,500 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90269000
LKZ_FDB/ CatalogID FI01-3
Grupo de productos 4845
Group Code R3P3
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP Not available
Clasificaciones
 
Version Clasificación
eClass 12 27-20-04-12
eClass 14 27-20-04-12
eClass 6 27-20-04-12
eClass 7.1 27-20-04-12
eClass 8 27-20-04-12
eClass 9 27-20-04-12
eClass 9.1 27-20-04-12
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;