SITRANS FM MAG 1100 F Full-bore electromagnetic flow sensor, sanitary design, diameter DN 10 to DN 100 (3/8" to 4"). Suitable for volume flow measurement of liquids (conductive) , for applications in F&B, pharmaceutical industry. . DN40, 1 1/2 Inch None (not 3A approved) Ceramic EPDM (FDA) Electrode material: Platinum Sensor for remote transmitter (Order transmitter separately) No bus Communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount