SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7ME6310-2DF13-2AA1
Product
Imagen similar
SITRANS FM MAG 3100 Full-bore electromagnetic flow sensor, flanged, diameter DN 15 to DN 2000 (1/2" to 78"). Suitable for volume flow measurement of liquids (conductive), main applications in process industry, chemical industry, steel industry, mining, utility, power generation and distribution, O&G/HPI. . DN25, 1 Inch EN1092-1, PN40 Carbon steel flanges ASTM A 105, corrosion-resistant coating of category C4 PTFE Hastelloy C276 / 2.4819 (PFA: Hastelloy C22/2.4602) Sensor for remote transmitter (Order transmitter separately) No bus communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
List Price Mostrar precios
Precio de cliente Mostrar precios
Hoja de datos en PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ME6310-2DF13-2AA1
Descripción de producto SITRANS FM MAG 3100 Full-bore electromagnetic flow sensor, flanged, diameter DN 15 to DN 2000 (1/2" to 78"). Suitable for volume flow measurement of liquids (conductive), main applications in process industry, chemical industry, steel industry, mining, utility, power generation and distribution, O&G/HPI. . DN25, 1 Inch EN1092-1, PN40 Carbon steel flanges ASTM A 105, corrosion-resistant coating of category C4 PTFE Hastelloy C276 / 2.4819 (PFA: Hastelloy C22/2.4602) Sensor for remote transmitter (Order transmitter separately) No bus communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
Familia de producto SITRANS FM MAG 3100 y 3100 HT
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8F1 / 8F1
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : N / AL : N
Plazo de entrega estándar ex-works (Días útiles) 25 Día/Días
Peso neto (kg) 5,900 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90261021
LKZ_FDB/ CatalogID FI01-3
Grupo de productos 4835
Group Code R3P3
País de origen Francia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use No
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
Cargando documentos...
;