SITRANS FM MAG 5100 W Electromagnetic flow sensor, flanged, diameter DN 15 to DN 1200 (1/2" to 48"). Suitable for volume flow measurement of liquids (conductive) , for applications in water abstraction, water & wastewater treatment, water distribution networks, custody transfer metering. Successor product available. Please consider ordering the product SITRANS FMS500. If you need assistance please contact your Siemens sales representative. . DN40, 1 1/2 Inch EN 1092-1, PN 40 Carbon steel ASTM A 105, corrosion-resistant coating of category C4 Liner Material: Hard NBR Rubber Hastelloy C-276 incl. grounding electrodes Sensor for remote transmitter (order transmitter separately) No bus communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
Número de artículo (número de mercado) |
7ME6520-2RF13-2AA1 |
Descripción de producto |
SITRANS FM MAG 5100 W Electromagnetic flow sensor, flanged, diameter DN 15 to DN 1200 (1/2" to 48"). Suitable for volume flow measurement of liquids (conductive) , for applications in water abstraction, water & wastewater treatment, water distribution networks, custody transfer metering. Successor product available. Please consider ordering the product SITRANS FMS500. If you need assistance please contact your Siemens sales representative. . DN40, 1 1/2 Inch EN 1092-1, PN 40 Carbon steel ASTM A 105, corrosion-resistant coating of category C4 Liner Material: Hard NBR Rubber Hastelloy C-276 incl. grounding electrodes Sensor for remote transmitter (order transmitter separately) No bus communication Metric cable glands, Polyamid terminal box or MAG 6000i integral mount
|
Familia de producto |
SITRANS FM MAG 5100 W |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
8F1 / 8F1 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
9,100 Kg |
Dimensión de empaquetado |
300,00 x 340,00 x 410,00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
4019169848183 |
UPC |
Not available |
Commodity code |
90261021 |
LKZ_FDB/ CatalogID |
FI01-3 |
Grupo de productos |
4835 |
Group Code |
R3P3 |
País de origen |
Francia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 20.07.2017 |
Clase de producto |
B: retorno restringido, póngase en contacto con su contacto partner de Siemens |
Obligation Category for taking back electrical and electronic equipment after use |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
1200 |
27-20-04-01 |
eClass |
1400 |
27-20-04-01 |
eClass |
600 |
27-20-04-01 |
eClass |
710 |
27-20-04-01 |
eClass |
800 |
27-20-04-01 |
eClass |
900 |
27-20-04-01 |
eClass |
910 |
27-20-04-01 |
ETIM |
700 |
EC002991 |
ETIM |
800 |
EC002991 |
ETIM |
900 |
EC002991 |
|
|
|
|