SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 40 bar, Overload- pressure 100 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: round plug M12 to DIN 60139-9 Process connection: 1/2"-14 NPT male Sealing material between sensor and housing: Viton (FPM, Standard) Standard version
Número de artículo (número de mercado) |
7MF1565-3CE00-2GA1 |
Descripción de producto |
SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 40 bar, Overload- pressure 100 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: round plug M12 to DIN 60139-9 Process connection: 1/2"-14 NPT male Sealing material between sensor and housing: Viton (FPM, Standard) Standard version
|
Familia de producto |
SITRANS P200 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
8P4 / 8P4 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
25 Día/Días |
Peso neto (kg) |
0,200 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity code |
90262020 |
LKZ_FDB/ CatalogID |
FI01-1 |
Grupo de productos |
4778 |
Group Code |
R3P0 |
País de origen |
Suiza |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliance in clarification |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
Número SCIP |
|
|
|
Version
|
Clasificación
|
eClass |
12 |
27-20-06-14 |
eClass |
14 |
27-20-06-14 |
eClass |
6 |
27-20-06-14 |
eClass |
7.1 |
27-20-06-14 |
eClass |
8 |
27-20-06-14 |
eClass |
9 |
27-20-06-14 |
eClass |
9.1 |
27-20-06-14 |
ETIM |
7 |
EC002990 |
ETIM |
8 |
EC002990 |
ETIM |
9 |
EC002990 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|