SITRANS P DS III / P410, HART, 4-20 mA transmitter for differential pressure and flow PN 32/160 gas 1/liquids 1 art. 3.3 sep ****************************** Attention, product canceled / successor product P320/P420 available! Please get in touch with your Siemens contact to determine the successor product ****************************** Measuring cell filling silicone normal cleaning Span: PN 160 (MWP 2320 psi): 2,5 to 250 mbar (1.004 to 100.4 inH2O), max. static pressure 160 bar Version for diaphragm pressure controller. Consider additional delivery time for Remote seal. Remote seals must be ordered with an additional article no. Process connection: 1/4-18 npt mounting thread: 7/16-20 unf Die-cast aluminium housing, process flange bolts stainless steel International design english inscription documentation as cd Explosion protection EEx d Electric connection and cable inlet: cable gland 1/2-14 npt Housing cover with window (setting: mA)
Notas
Producto eliminado sin reemplazo
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
Número de artículo (número de mercado) |
7MF4433-1DY22-2DC6 |
Descripción de producto |
SITRANS P DS III / P410, HART, 4-20 mA transmitter for differential pressure and flow PN 32/160 gas 1/liquids 1 art. 3.3 sep ****************************** Attention, product canceled / successor product P320/P420 available! Please get in touch with your Siemens contact to determine the successor product ****************************** Measuring cell filling silicone normal cleaning Span: PN 160 (MWP 2320 psi): 2,5 to 250 mbar (1.004 to 100.4 inH2O), max. static pressure 160 bar Version for diaphragm pressure controller. Consider additional delivery time for Remote seal. Remote seals must be ordered with an additional article no. Process connection: 1/4-18 npt mounting thread: 7/16-20 unf Die-cast aluminium housing, process flange bolts stainless steel International design english inscription documentation as cd Explosion protection EEx d Electric connection and cable inlet: cable gland 1/2-14 npt Housing cover with window (setting: mA)
|
Familia de producto |
Not available |
Ciclo de vida del producto (PLM) |
PM490:Inicio del último año de apoyo |
Fecha efectiva de PLM |
Producto descontinuado desde: 0 |
Notas |
Producto eliminado sin reemplazo
Si necesita ayuda póngase en contacto con nuestra oficina local de Siemens
|
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local |
S50 / 8C1 |
List Price |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Recargo del metal |
Ninguno |
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
ECCN : N / AL : N |
Plazo de entrega estándar ex-works (Días útiles) |
Bajo petición |
Peso neto (kg) |
4,500 Kg |
Unidad de tamaño de paquete de medida |
Not available |
Unidad de medida |
1 Piece |
Cantidad por paquete |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity code |
90262020 |
LKZ_FDB/ CatalogID |
FI01-1 |
Grupo de productos |
4849 |
Group Code |
R3P3 |
País de origen |
Francia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 20.07.2017 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Obligation Category for taking back electrical and electronic equipment after use |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
Número SCIP |
|
|
Not available |
|
|
|